Constant Voltage Drivers
  1. LED Transformer 75W 12V DC 120-277V IP67
    LED Transformer 75W 12V DC 120-277V IP67
    12NC: 929003413806 EOC: 8719514446410
    Available for ordering
    Login for price
  2. LED Transformer 75W 24V DC 120-277V IP67
    LED Transformer 75W 24V DC 120-277V IP67
    12NC: 929003413906 EOC: 8719514446441
    Available for ordering
    Login for price
  3. LED Transformer 100W 12V DC 120-277V IP67
    LED Transformer 100W 12V DC 120-277V IP67
    12NC: 929003414006 EOC: 8719514446472
    Available for ordering
    Login for price
  4. LED Transformer 100W 24V DC 120-277V IP67
    LED Transformer 100W 24V DC 120-277V IP67
    12NC: 929003414106 EOC: 8719514446502
    Available for ordering
    Login for price
  5. CertaDrive 35W/24VDC 220-240V
    CertaDrive 35W/24VDC 220-240V
    12NC: 929001424006 EOC: 8718696796917
    Available for ordering
    Login for price
  6. LED Transformer 150W IP67 24VDC 220-240V
    LED Transformer 150W IP67 24VDC 220-240V
    12NC: 929001485580 EOC: 6947939159222
    Available for ordering
    Login for price
  7. Xi LED Transformer 30W 24VDC
    Xi LED Transformer 30W 24VDC
    12NC: 929003463380 EOC: 6941970622462
    Available for ordering
    Login for price
  8. Xi LED Transformer 30W TD 24VDC G2
    Xi LED Transformer 30W TD 24VDC G2
    12NC: 929003919680 EOC: 6941970665186
    Available for ordering
    Login for price
  9. CertaDrive 100W/24VDC 220-240V
    CertaDrive 100W/24VDC 220-240V
    12NC: 929001424206 EOC: 8718696796955
    If the product is not in stock in the Sample Webshop, it will be replenished from the Central Warehouse. The delivery time will be approximately five days longer, unless the product is not available in the Central Warehouse as well.
    Login for price
Page
per page