Xitanium non-Isolated Dip Switch
  1. Xitanium 44W 200-350mA 125V DS 230V G4
    Xitanium 44W 200-350mA 125V DS 230V G4
    12NC: 929003882380 EOC: 6941970634731
    Available for ordering
    Login for price
  2. Xitanium 44W 200-350mA 125V DS 230V EL
    Xitanium 44W 200-350mA 125V DS 230V EL
    12NC: 929003865206 EOC: 8720169293328
    If the product is not in stock in the Sample Webshop, it will be replenished from the Central Warehouse. The delivery time will be approximately five days longer, unless the product is not available in the Central Warehouse as well.
    Login for price
  3. Xitanium 65W 200-350mA 185V DS 230V G4
    Xitanium 65W 200-350mA 185V DS 230V G4
    12NC: 929003882480 EOC: 6941970634755
    Available for ordering
    Login for price
  4. Xitanium 80W 400-550mA 145V DS 230V
    Xitanium 80W 400-550mA 145V DS 230V
    12NC: 929003913580 EOC: 6941970649247
    Available for ordering
    Login for price
  5. Xitanium 90W 200-350mA 256V DS 230V EL
    Xitanium 90W 200-350mA 256V DS 230V EL
    12NC: 929003464206 EOC: 8720169340213
    Available for ordering
    Login for price
  6. Xitanium 100W 350-500mA 200V DS 230V
    Xitanium 100W 350-500mA 200V DS 230V
    12NC: 929003874280 EOC: 8720169340411
    Available for ordering
    Login for price
  7. Xitanium 100W 350-500mA 200V DS 230V EL
    Xitanium 100W 350-500mA 200V DS 230V EL
    12NC: 929003464306 EOC: 8720169340237
    Available for ordering
    Login for price
  8. Xitanium 150W 400-700mA 215V DS 230V EL
    Xitanium 150W 400-700mA 215V DS 230V EL
    12NC: 929003464406 EOC: 8720169340251
    Available for ordering
    Login for price
  9. Xitanium 65W 175-350mA 185V DS 230V
    Xitanium 65W 175-350mA 185V DS 230V
    12NC: 929003464506 EOC: 8720169285125
    If the product is not in stock in the Sample Webshop, it will be replenished from the Central Warehouse. The delivery time will be approximately five days longer, unless the product is not available in the Central Warehouse as well.
    Login for price
Page
per page