Xitanium Mini Single Current
  1. Xitanium 8W 0.2A 40V TE SC 230V
    Xitanium 8W 0.2A 40V TE SC 230V
    12NC: 929001421006 EOC: 8718696765661
    Available for ordering
    Login for price
  2. Xitanium 10W/m 0.35A 30V SC 230V
    Xitanium 10W/m 0.35A 30V SC 230V
    12NC: 929002113106 EOC: 871869970211300
    If the product is not in stock in the Sample Webshop, it will be replenished from the Central Warehouse. The delivery time will be approximately five days longer, unless the product is not available in the Central Warehouse as well.
    Login for price
  3. Xitanium 16W/m 0.35A 46V SC 230V
    Xitanium 16W/m 0.35A 46V SC 230V
    12NC: 929002113206 EOC: 871869970213700
    Available for ordering
    Login for price
  4. Xitanium 21W/m 0.7A 30V SC 230V
    Xitanium 21W/m 0.7A 30V SC 230V
    12NC: 929002113306 EOC: 871869970215100
    Available for ordering
    Login for price
  5. Xitanium 23W/m 0.5A 46V SC 230V
    Xitanium 23W/m 0.5A 46V SC 230V
    12NC: 929002104906 EOC: 871869970219900
    Available for ordering
    Login for price
  6. Xitanium 28W/m 0.6A 42V SC 230V
    Xitanium 28W/m 0.6A 42V SC 230V
    12NC: 929002105006 EOC: 8718699702212
    If the product is not in stock in the Sample Webshop, it will be replenished from the Central Warehouse. The delivery time will be approximately five days longer, unless the product is not available in the Central Warehouse as well.
    Login for price
  7. Xitanium 30W/m 0.65A 46V SC 230V
    Xitanium 30W/m 0.65A 46V SC 230V
    12NC: 929002139106 EOC: 871869973057400
    Available for ordering
    Login for price
  8. Xitanium 31W/m 0.75A 42V SC 230V
    Xitanium 31W/m 0.75A 42V SC 230V
    12NC: 929002139206 EOC: 8718699730598
    Available for ordering
    Login for price
  9. Xitanium 32W/m 0.7A 42V SC 230V
    Xitanium 32W/m 0.7A 42V SC 230V
    12NC: 929002105106 EOC: 8718699702236
    Available for ordering
    Login for price
Page
per page