- Xitanium 36W/m 0.15-1.05A 48V MC 230V G212NC: 929003463006 EOC: 8720169293977If the product is not in stock in the Sample Webshop, it will be replenished from the Central Warehouse. The delivery time will be approximately five days longer, unless the product is not available in the Central Warehouse as well.
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
- LED Transformer
- LED Transformer 1-10V
- LED Transformer DALI
- LED Transformer IP67
- LED Power Driver
- CertaDrive CV-drivers
- High Bay drivers
- Driver Accessories
- Xitanium non-Isolated LEDSet/ISet
- Emergency Systems
- MultiOne Interfaces
- MasterConnect
- WiZ Pro