
Xitanium 1-10 V dimmable drivers are suitable for Class-I isolated luminaires, are high efficient, feature a high lifetime and can be integrated within road and street, area and flood tunnel, and high-bay lighting applications.
- Xitanium 150W 0.70A 1-10V 230V S240 sXt12NC: 929001405506 EOC: 871869664623600Available for ordering
Product Samples
- Modules
- Downlight Modules
- Spotlight Modules
- SLM holders
- SLM G7
- SLM G7N
- SLM G7 HE+
- SLM G7N HE+
- SLM G7N Tunable White
- SLM G7N CED BioUp
- SLM G8 UHE
- SLM G8 HE
- SLM G8N HE
- Linear Modules
- Fortimo LED-R
- Fortimo LED Strip (Standard)
- Fortimo LED Strip High Flux
- Fortimo LED Strip HLD High Flux
- Fortimo LED Strip Optics Compliant
- Fortimo LED Strip HE
- Fortimo LED Strip CES
- Fortimo LED Strip BioUp
- Fortimo LED Strip FlexTune
- Fortimo LED Line 1R
- Fortimo LED Line 3R
- Fortimo LED Square
- Fortimo LED Square Flextune & BioUp
- CertaFlux LED Strip
- CertaFux LED Strip 12mm
- Circular Shape
- Fortimo Edge Lit
- Fortimo LED Strip UHE (A-label)
- Outdoor Modules
- Fortimo FastFlex ColorRevive
- Fortimo FastFlex DA
- Fortimo FastFlex DA HE
- Fortimo FastFlex DA UHE
- Fortimo FastFlex DP
- Fortimo FastFlex DP HE
- Fortimo FastFlex DHE
- Fortimo FastFlex PR
- FastFlex Lenses
- FastFlex Module Clips
- RDL
- Integrade F
- Integrade Engine (shelf)
- Integrade Engine UB (canopy)
- Integrade Engine NB (vertical)
- InteGrade S WB (serve-over)
- InteGrade Cables
- InteGrade Connectors
- InteGrade Mounting Profiles
- InteGrade Accessories
- RDL Tracks
- CertaFlux RDL shelf
- CertaFlux RDL canopy
- PrimeSet RDL
- CertaFlux RDL vertical
- CertaFlux RDL accessories
- Integrade Fixtures NB (vertical)
- Certaflux Accecories
- Fortimo LEDFlex
- Luminaire Modules
- Drivers
- Indoor spot drivers
- Xitanium Mini Single Current
- Xitanium Mini Dip Switch
- Xitanium Mini Non-Dimmable
- Xitanium Mini DALI
- Xitanium Mini MasterConnect
- Xitanium Mini SR
- Xitanium FlexTune (independent)
- Xitanium Mini Casambi
- Strain Relief Blocks
- Xitanium WH
- Xitanium LH
- Xitanium R
- Xitanium Low-Power Non-Dimmable
- Xitanium Track Dual Current
- Xitanium Track Dip Switch
- Xitanium Track Simple Set
- Xitanium Track TD
- Xitanium Track MasterConnect
- Xitanium Track Casambi
- Xitanium Track Accessories
- Xitanium TE dimmable Single Current
- Indoor Linear Drivers
- Xitanium non-Isolated Dual Current
- Xitanium non-Isolated Dip Switch
- Xitanium non-Isolated SimpleSet
- Xitanium Non-Isolated 1-10V
- Xitanium non-Isolated Dali
- Xitanium non-Isolated FlexTune
- Xitanium non-Isolated SR
- Xitanium non-Isolated Wireless
- Xitanium non-Isolated Coded Light
- Xitanium Isolated Single/Dual Current
- Xitanium Isolated Dip Switch
- Xitanium Isolated LEDSet/ISet
- Xitanium Isolated SimpleSet
- Xitanium Isolated SR
- Xitanium Isolated Dali
- CertaDrive non-Isolated Single Current
- Xitanium Non-isolated Single Current
- CertaDrive non-Isolated Dip Switch
- Xitanium non-Isolated 650V DC
- Outdoor drivers
- Xitanium Essential Programmable
- Xitanium BASIC Programmable
- Xitanium LITE Programmable
- Xitanium FULL Programmable
- Xitanium Programmable Extreme
- Xitanium 1-10 V Dimmable
- Xitanium SR
- Xitanium CR
- Surge Protection
- Constant Voltage Drivers
- High Bay drivers
- Driver Accessories
- Xitanium non-Isolated LEDSet/ISet
- Emergency Systems
- MultiOne Interfaces
- MasterConnect
- WiZ Pro