- Xi FP 330W 2:0.2-0.7A SNDAE 230V C240 sXt-312NC: 929003409706 EOC: 871951441529400Available for ordering
- LED Transformer 100W 24V DC 120-277V IP6712NC: 929003414106 EOC: 8719514446502Available for ordering
- LED Transformer 100W 12V DC 120-277V IP6712NC: 929003414006 EOC: 8719514446472Available for ordering
- LED Transformer 75W 24V DC 120-277V IP6712NC: 929003413906 EOC: 8719514446441Available for ordering
- LED Transformer 75W 12V DC 120-277V IP6712NC: 929003413806 EOC: 8719514446410Available for ordering
- Xitanium 20W WH 0.15-0.5A 54V SR Is 230V12NC: 929002861106 EOC: 871951432704700Available for ordering
- Xitanium 36W WH 0.3-1.05A 54V SR Is 230V12NC: 929002861206 EOC: 871951432692700Available for ordering