Fortimo LEDFlex S (IP67)
  1. Fortimo LEDFlex S mounting rail 1m 0D
    Fortimo LEDFlex S mounting rail 1m 0D
    12NC: 929003398980 EOC: 6922341950292
    Available for ordering
    Login for price
  2. Fortimo LEDFlex S mounting rail 1m 20D
    Fortimo LEDFlex S mounting rail 1m 20D
    12NC: 929003399080 EOC: 6922341950322
    Available for ordering
    Login for price
  3. Fortimo LEDFlex S cable connector IP65
    Fortimo LEDFlex S cable connector IP65
    12NC: 929003398880 EOC: 6922341950445
    Available for ordering
    Login for price
  4. Fortimo LEDFlex S strip connector IP65
    Fortimo LEDFlex S strip connector IP65
    12NC: 929003398780 EOC: 6922341950414
    Available for ordering
    Login for price
  5. Fortimo LEDFlex S end cap IP67
    Fortimo LEDFlex S end cap IP67
    12NC: 929003398680 EOC: 6922341950384
    Available for ordering
    Login for price
  6. Fortimo LEDFlex S mounting clip T
    Fortimo LEDFlex S mounting clip T
    12NC: 929003398580 EOC: 6922341950353
    Available for ordering
    Login for price
  7. Fortimo LEDFlex S 10m 1000lm/m 830 C5 G1
    Fortimo LEDFlex S 10m 1000lm/m 830 C5 G1
    12NC: 929003397480 EOC: 6922341950025
    Available for ordering
    Login for price
  8. Fortimo LEDFlex S 10m 1000lm/m 840 C5 G1
    Fortimo LEDFlex S 10m 1000lm/m 840 C5 G1
    12NC: 929003397580 EOC: 6922341950056
    If the product is not in stock in the Sample Webshop, it will be replenished from the Central Warehouse. The delivery time will be approximately five days longer, unless the product is not available in the Central Warehouse as well.
    Login for price
  9. Fortimo LEDFlex S 6m 1500lm/m 830 C5 G1
    Fortimo LEDFlex S 6m 1500lm/m 830 C5 G1
    12NC: 929003397880 EOC: 6922341950117
    If the product is not in stock in the Sample Webshop, it will be replenished from the Central Warehouse. The delivery time will be approximately five days longer, unless the product is not available in the Central Warehouse as well.
    Login for price
Page
per page