Fortimo LED Strip High Flux
  1. Fortimo LED Strip 1ft 2000lm 830 FC HV6
    Fortimo LED Strip 1ft 2000lm 830 FC HV6
    12NC: 929002801306 EOC: 8718699787943
    Available for ordering
    Login for price
  2. Fortimo LED Strip 1ft 2000lm 840 FC HV6
    Fortimo LED Strip 1ft 2000lm 840 FC HV6
    12NC: 929002801406 EOC: 8718699787967
    Available for ordering
    Login for price
  3. Fortimo LED Strip 1ft 3000lm 840 FC HV6
    Fortimo LED Strip 1ft 3000lm 840 FC HV6
    12NC: 929002802206 EOC: 8718699788049
    Available for ordering
    Login for price
  4. Fortimo LED Strip 2ft 4000lm 840 FC HV6
    Fortimo LED Strip 2ft 4000lm 840 FC HV6
    12NC: 929002801806 EOC: 8718699789206
    If the product is not in stock in the Sample Webshop, it will be replenished from the Central Warehouse. The delivery time will be approximately five days longer, unless the product is not available in the Central Warehouse as well.
    Login for price
  5. Fortimo LED Strip 2ft 6000lm 840 FC HV6
    Fortimo LED Strip 2ft 6000lm 840 FC HV6
    12NC: 929002802606 EOC: 8718699789428
    Available for ordering
    Login for price
  6. Fortimo LED Strip 2ft 6000lm 865 FC HV6
    Fortimo LED Strip 2ft 6000lm 865 FC HV6
    12NC: 929002802806 EOC: 8718699789466
    Available for ordering
    Login for price
per page